Compatible with any oscilloscope with high impedance BNC input, the N2780/1/2/3B current probes offer an accurate and reliable solution for measuring AC and DC currents. Using a hybrid technology that includes a Hall effect sensor and an AC current transformer, the probe provides accurate measurement of DC or AC currents up to 500 Arms continuous (for N2780B). The current probe features flat frequency response, low noise and low insertion loss which makes the probe ideal for current measurements in such areas as measuring steady state or transient current of motor drive, switching power supplies, inverters, controllers, disk drives, LCD displays, electronic ballast and current amplifier driving inductive loads. The discontinued N2780/1/2/3A probes can be replaced with the N2780/1/2/3B probes, respectively.

Up to three N2780B series probes can be powered by the N2779A power supply.

Availability
Model Number Available Discontinued
N2780/1/2/3B  
N2780/1/2/3A  

Links to PDF Documents

Compatibility

Oscilloscope Series Compatible
HD3-Series
Z-Series
(with N5449A adapter)
V-Series  ♦
(with N5449A adapter)
S-Series
EXR-Series
MXR-Series
90000 Q-Series
(with N5449A adapter)
90000 X-Series
(with N5449A adapter)
90000A Series
(with E2697A 1 MΩ adapter)
86100D DCA-X
80000B Series
(with E2697A 1 MΩ adapter)
9000 H-Series
9000 Series
8000 Series
7000 Series
6000 X-Series
6000 Series
5000 Series
4000 X-Series
3000 X-Series
3000 Series
2000 X-Series
1000 X-Series
1000 Series